??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
KESSEL
Description
Backwater chamber CO 1000
Bill of material
881505-DN150
Product name
Backwater chamber LW 1000, Inlet DN 150, Outlet DN 150, 1680 mm
GTIN number
4026092071281
Order number
881505-DN150
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Issue date (month) of the guideline
201805
File revision date
20190809
Drains for floor, roof and plumbing fixtures -series designation
Backwater chamber LW
Equipotential bonding (earthing connection) available
no
Electrical connection
no
Connection to the BCS, BAC
no
LINK
https://www.kessel.de/info?han=881505-DN150
Anteprime
3D
2D
Download modelli CAD