??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
KESSEL
Description
Controlfix backwater technical module
Bill of material
851003
Product name
Controlfix backwater technical module DN 100, two inlets in the direction of flow
GTIN number
4026092079348
Order number
851003
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
LINK
https://www.kessel.de/info?han=851003
Anteprime
3D
Characteristics Graph
2D
Download modelli CAD