??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
KESSEL
Description
Pumpstation Aquapump XL (fäkalienfrei)
Bill of material
8743026
Product name
Pumping Station Aqualift S XL, Mono, GTK 1300-S1, level sensor
GTIN number
04026092075807
max. delivery rate
57.00 m³/h
Order number
8743026
max. pumping height
12.40 m
electrical nominal power (P1)
1.30 W
Nominal operating voltage
400 V
Total number of pumps/drives
1
Net mass
130.00 kg
Protection class
Protection Class I
Unterwasserpumpe
Submersible pump
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for three-phase current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
50
Connection nominal size, suction (inlet) side
150
electrical connection
3/N/PE 400V
Star/delta startup circuit for three-phase connection or three phase current
yes
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
H
maximale Fördermedientemperatur
40 °C
max. operating pressure
1240.00 hPa
max. shaft power (P2) per pump/drive
1.00 W
Nominal speed
2900 1/min
max. speed n
2900 1/min
max. power consumption per pump/drive
2.50 A
Inrush current
15.00 A
Motor pump shaft
durchgehend
Shaft seal
GLRD
Number of duty pumps/drives
1
vertical installation
yes
Outdoor installation
yes
ATEX
no
Hydraulics
single-level
LINK
https://www.kessel.de/info?han=8743026
Aperçus 3D
3D
Characteristics Graph
2D
Modèles CAO générés