??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
KESSEL
Description
Pumpstation Aquapump Small (fäkalienhaltig)
Bill of material
829711
PREVIEW
Product name
Pumpstation Aquapump Small, Tronic, Basic, STF 1300-S3
GTIN number
4026092084748
max. delivery rate
21.00 m³/h
Order number
829711
max. pumping height
10.00 m
electrical nominal power (P1)
1.30 W
Nominal operating voltage
230 V
Total number of pumps/drives
2
Net mass
22.60 kg
Protection class
Protection Class I
Technical design
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer
Connection nominal size, pressure (outlet) side
DN50, DA63
Connection nominal size, suction (inlet) side
max. DN100
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
no
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
1000.00 hPa
max. shaft power (P2) per pump/drive
0.80 W
Nominal speed
2650 1/min
max. power consumption per pump/drive
6 A
Motor pump shaft
continuous
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
Yes
ATEX
No
Area of application
drainage
Hydraulics
single-level
min. pumped media temperature
0 °C
min. speed for int. speed adjustment
0 1/min
LINK
https://www.kessel.de/info?han=829711
Aperçus 3D
3D
Characteristics Graph
2D
Modèles CAO générés