??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift F
Bill of material
28647
Product name
Lifting station Aqualift F Mono, Mono, Standard, SPF 3000-S3
GTIN number
04026092005996
max. delivery rate
47.00 m³/h
Order number
28647
max. pumping height
16.00 m
electrical nominal power (P1)
3.20 W
Nominal operating voltage
400 V
Total number of pumps/drives
1
Net mass
48.11 kg
Protection class
Protection Class I
Motor protection
intern
Unterwasserpumpe
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for three-phase current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
100
Connection nominal size, suction (inlet) side
100
electrical connection
3/N/PE 400V
Star/delta startup circuit for three-phase connection or three phase current
yes
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
1600.00 hPa
max. shaft power (P2) per pump/drive
2.70 W
Nominal speed
2845 1/min
max. speed n
2845 1/min
max. power consumption per pump/drive
5.40 A
Inrush current
41.00 A
Motor pump shaft
durchgehend
Shaft seal
GLRD
Number of duty pumps/drives
1
vertical installation
yes
Outdoor installation
no
ATEX
no
LINK
https://www.kessel.de/info?han=28647
Previews
3D
Characteristics Graph
2D
Pobierz modele CAD