??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift F
Bill of material
11608
Product name
Lifting station Aqualift F Duo, Comfort, SPF 1400-S1, Gate valve
GTIN number
04026092071069
max. delivery rate
38.00 m³/h
Order number
11608
max. pumping height
7.00 m
electrical nominal power (P1)
1.60 W
Nominal operating voltage
230 V
Total number of pumps/drives
2
Net mass
67.99 kg
Protection class
Protection Class I
Motor protection
nein
Unterwasserpumpe
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
100
Connection nominal size, suction (inlet) side
100
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
No
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
700.00 hPa
max. shaft power (P2) per pump/drive
1.10 W
Nominal speed
1420 1/min
max. speed n
1420 1/min
max. power consumption per pump/drive
7.30 A
Inrush current
23.00 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
yes
Outdoor installation
no
ATEX
no
LINK
https://www.kessel.de/info?han=11608
Anteprime
3D
Characteristics Graph
2D
Download modelli CAD