??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
KESSEL
Description
EasyOil ground oil/fuel separator
Bill of material
99601.016D
Product name
EasyOil oil/fuel separator, ground, LW 800, NS 1.5, Class II, D
GTIN number
4026092030974
Order number
99601.016D
Area of use
Abscheideranlage für Leichtflüssigkeiten (Schlammfang, Leichtflüssigkeitsabscheider und Probenahmestelle)
Installation situation
Underground installation
Traffic loads, installation in the ground (DIN 19901)
Schwerlastwagen
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
1.5
Contents of sludge trap
1500 Liter
Overall length dimension of outside of tank, without connections
1091 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1026 mm
Height difference from inlet to outlet invert
47 mm
min. inlet depth from ground level to inlet pipe invert (min. soil cover)
518 mm
max. inlet depth from ground level to inlet pipe invert (max. soil cover)
942 mm
Overall width dimension of outside of tank, without connections
1012 mm
max. groundwater level (measured from bottom of tank)
G3 Oberkante des Behälters ohne Schachtaufbau
LINK
http://www.kessel.de/info?han=99601.016D
Anteprime
3D
2D
Download modelli CAD