??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
KESSEL
Description
EasyClean Modular free grease separator
Bill of material
93003.00/D1-R2
Product name
Grease separat. EasyClean Modular free, NS 3, Direct, 3-part
GTIN number
Order number
93003.00/D1-R2
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
free-standing set-up
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
3.00
Contents of sludge trap
3000 Liter
Type of free-standing set-up (DIN 19901)
temperierte Umhausung
Overall length dimension of outside of tank, without connections
1120 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1386 mm
Height difference from inlet to outlet invert
70 mm
Inlet height (distance between pipe invert and installation area)
1090 mm
Overall width dimension of outside of tank, without connections
1020 mm
max. groundwater level (measured from bottom of tank)
ohne Angabe
LINK
http://www.kessel.de/info?han=93003.00/D1-R2
Anteprime
3D
Characteristics Graph
2D
Download modelli CAD