??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
KESSEL
Description
EasyClean ground Standard grease separator
Bill of material
93004/80D
PREVIEW
Product name
Grease separator EasyClean ground NS 4, Standard, 550-950 mm, Class D
GTIN number
4026092025604
Order number
93004/80D
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
Underground installation
Traffic loads, installation in the ground (DIN 19901)
Schwerlastwagen
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
4
Contents of sludge trap
400 Liter
Overall length dimension of outside of tank, without connections
1380 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1550 mm
Height difference from inlet to outlet invert
70 mm
min. inlet depth from ground level to inlet pipe invert (min. soil cover)
550 mm
max. inlet depth from ground level to inlet pipe invert (max. soil cover)
950 mm
Overall width dimension of outside of tank, without connections
1106 mm
max. groundwater level (measured from bottom of tank)
ohne Angabe
LINK
http://www.kessel.de/info?han=93004/80D
Aperçus 3D
3D
Characteristics Graph
2D
Modèles CAO générés