??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
EasyClean ground Standard grease separator
Bill of material
93925/120B
PREVIEW
Product name
Grease separator EasyClean ground NS 25, Standard, 800-1235 mm, Class A/B
GTIN number
4026092046883
Order number
93925/120B
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
Underground installation
Traffic loads, installation in the ground (DIN 19901)
PKW Parkflächen
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
25
Contents of sludge trap
2500 Liter
Overall length dimension of outside of tank, without connections
3470 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
2450 mm
Height difference from inlet to outlet invert
70 mm
min. inlet depth from ground level to inlet pipe invert (min. soil cover)
800 mm
max. inlet depth from ground level to inlet pipe invert (max. soil cover)
1235 mm
Overall width dimension of outside of tank, without connections
2010 mm
max. groundwater level (measured from bottom of tank)
G3 Oberkante des Behälters ohne Schachtaufbau
LINK
http://www.kessel.de/info?han=93925/120B
Previews
3D
Characteristics Graph
2D
Download CAD models