??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
Light liquid trap
Bill of material
51101
PREVIEW
Product name
Light liquid trap, DN 100, slotted grating, with odour trap
GTIN number
4026092029763
Order number
51101
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
polished
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=51101
Previews
3D
Characteristics Graph
2D
Download CAD models