??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
KESSEL
Description
Drain body
Bill of material
52102
PREVIEW
Product name
Drain Body for Light liquid trap, with backwater valve
GTIN number
4026092085165
Order number
52102
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
https://www.kessel.de/info?han=52102
Anteprime
3D
Characteristics Graph
2D
Download modelli CAD