??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
Basement drain
Bill of material
36501
PREVIEW
Product name
Basement drain, DN 100, Black grating, 138 x 138 mm
GTIN number
4026092007877
Order number
36501
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
polished
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=36501
Previews
3D
Characteristics Graph
2D
Download CAD models