??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
Basement drain
Bill of material
29121
PREVIEW
Product name
Basement drain, DN 100, Stainless steel grating, Class 3
GTIN number
4026092007853
Order number
29121
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
polished
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=29121
Previews
3D
Characteristics Graph
2D
Download CAD models