??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
KESSEL
Description
Drehfix basement drain
Bill of material
27301
PREVIEW
Product name
Drehfix basement drain DN 100, Black grating, Type 5
GTIN number
4026092007815
Order number
27301
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Load class: “Drains, covers and upper sections”
K 3
LINK
https://www.kessel.de/info?han=27301
Anteprime
3D
Characteristics Graph
2D
Download modelli CAD