??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
KESSEL
Description
Practicus project drain, press fl.
Bill of material
45219.51
PREVIEW
Product name
Practicus floor drain press.seal., DN 100, vert., Variofix, Slotted grating
GTIN number
4026092033111
Order number
45219.51
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
vertical
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
geschliffen
Sealing variants
mit Klemmflansch (Pressdichtungsflansch)
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=45219.51
Aperçus 3D
3D
Characteristics Graph
2D
Modèles CAO générés