??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
KESSEL
Description
Practicus floor/roof drain
Bill of material
45210.20
PREVIEW
Product name
Practicus floor drain, DN 100, vertical, Slotted grating
GTIN number
4026092055649
Order number
45210.20
Version
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
vertical
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Material
Polymer
Surfaces (drain body)
polished
Material number
Stainless steel 1.4301 (V2A)
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
https://www.kessel.de/info?han=45210.20
Aperçus 3D
3D
Characteristics Graph
2D
Modèles CAO générés