??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix cleanout closure
Bill of material
27177-PL-KF
PREVIEW
Product name
Ferrofix cleanout, Sys 100, glued flange, odour-tight
GTIN number
4026092090862
Order number
27177-PL-KF
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=27177-PL-KF
Aperçus 3D
3D
Characteristics Graph
2D
Modèles CAO générés