??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix project drain, press fl.
Bill of material
54230.21
PREVIEW
Product name
Ferrofix floor drain pressure sealing flange, DN 100, vert, Waterproofing layer, Slotted grating
GTIN number
4026092056431
Order number
54230.21
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
vertical
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
nicht rostender Stahl
Surfaces of the drains (drain body)
polished
Sealing variants
mit Klemmflansch (Pressdichtungsflansch)
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=54230.21
EOL
1
Anteprime
3D
Characteristics Graph
2D
Download modelli CAD