??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix drain
Bill of material
59305
PREVIEW
Product name
Ferrofix renovation drain, DN 50, horizontal, Slotted grating, L 15
Order number
59305
Version
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Material
nicht rostender Stahl
Surfaces (drain body)
other product-specific versions
Material number
Stainless steel 1.4301 (V2A)
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
https://www.kessel.de/info?han=59305
Anteprime
3D
Characteristics Graph
2D
Download modelli CAD