??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix drain body
Bill of material
55600
PREVIEW
Product name
Ferrofix drain body, Sys 200, Press. fl., Vertical outlet
GTIN number
4026092007570
Order number
55600
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
vertical
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
nicht rostender Stahl
Sealing variants
mit Klemmflansch (Pressdichtungsflansch)
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
yes
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=55600
Anteprime
3D
Characteristics Graph
2D
Download modelli CAD