??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
KESSEL
Description
Ecoguss drain body
Bill of material
48858
PREVIEW
Product name
Ecoguss drain body, Press. fl., DN 50, Vertical outlet
GTIN number
4026092033357
Order number
48858
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
vertical
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Composite material
Sealing variants
mit Klemmflansch (Pressdichtungsflansch)
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drainage channels for traffic areas'
LINK
http://www.kessel.de/info?han=48858
Aperçus 3D
3D
Characteristics Graph
2D
Modèles CAO générés