??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
KESSEL
Description
Drain cover, Scada wall drain
Bill of material
48013
PREVIEW
Product name
Drain cover, Scada wall drain, Wave, 304 stainless steel, Flooring 10 mm
GTIN number
4026092058039
Order number
48013
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Linienförmig (z.B. Rinne)
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=48013
Anteprime
3D
Characteristics Graph
2D
Download modelli CAD