??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
The Ultraflat 54 drain body
Bill of material
44740
PREVIEW
Product name
The Ultraflat 54 drain body, DN40, enclWPM, Odour trap 22 mm
GTIN number
4026092080696
Order number
44740
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Sealing variants
with glued flange
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=44740
Previews
3D
Characteristics Graph
2D
Download CAD models