??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
KESSEL
Description
The Ultraflat 79 floor drain
Bill of material
44700.63
PREVIEW
Product name
The Ultraflat 79 floor drain, DN 50, Des grating, Lock & Lift
GTIN number
4026092080917
Order number
44700.63
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
geschliffen
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=44700.63
Anteprime
3D
Characteristics Graph
2D
Download modelli CAD