??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
Cleaning closure
Bill of material
27191G
PREVIEW
Product name
Cleanout, Sys 100, ABS, Cover 304 SST, screwed, K 3
GTIN number
4026092054932
Order number
27191G
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=27191G
Previews
3D
Characteristics Graph
2D
Download CAD models