??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
Upper section
Bill of material
48203
PREVIEW
Product name
Upper section, Kessel design cover, 316 SST, Lock & Lift, L15
GTIN number
4026092066515
Order number
48203
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=48203
Previews
3D
Characteristics Graph
2D
Download CAD models