??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
Yard drain
Bill of material
851152B
PREVIEW
Product name
Yard drain, System 400, DN 150, B, up to 1080 mm
GTIN number
4026092004418
Order number
851152B
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
other product-specific versions
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drainage channels for traffic areas'
B125
LINK
http://www.kessel.de/info?han=851152B
Previews
3D
Characteristics Graph
2D
Download CAD models