??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
Yard drain
Bill of material
851101B-RSV
PREVIEW
Product name
Yard drain, System 400, DN 100, B, BWV
GTIN number
4026092069448
Order number
851101B-RSV
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
other product-specific versions
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drainage channels for traffic areas'
B125
LINK
http://www.kessel.de/info?han=851101B-RSV
Previews
3D
Characteristics Graph
2D
Download CAD models