??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
Drain body, yard/gutter drain
Bill of material
850008
PREVIEW
Product name
Drain body, yard/gutter drain, closed, d: 450 mm
GTIN number
4026092002919
Order number
850008
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
other product-specific versions
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=850008
Previews
3D
Characteristics Graph
2D
Download CAD models