??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
KESSEL
Description
Roof drain for flat roof surfaces
Bill of material
48370
PREVIEW
Product name
Roof drain, Press. fl., DN 70, without heating
GTIN number
4026092039328
Order number
48370
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
polished
Sealing variants
mit Klemmflansch (Pressdichtungsflansch)
Odour trap
without odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=48370
Previews
3D
Characteristics Graph
2D
Pobierz modele CAD