??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
Tauchpumpe Aquadive KTP 300 resistant
Bill of material
28840C
PREVIEW
Product name
Tauchpumpe Aquadive KTP 300, resistant, mit Schwimmerschalter, 10 m
GTIN number
4026092093634
max. delivery rate
8.00 m³/h
Order number
28840C
max. pumping height
6.00 m
electrical nominal power (P1)
0.34 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
4.50 kg
Protection class
Protection Class I
Motor protection
intern
Unterwasserpumpe
Submersible pump
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer
Connection nominal size, pressure (outlet) side
Connection nominal size, suction (inlet) side
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
no
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
600.00 hPa
max. shaft power (P2) per pump/drive
0.21 W
Nominal speed
2800 1/min
max. power consumption per pump/drive
2 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
Yes
ATEX
No
Hydraulics
single-level
Area of application
drainage
LINK
https://www.kessel.de/info?han=28840C
Previews
3D
Characteristics Graph
2D
Download CAD models