??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
EasyOil ground oil/fuel separator
Bill of material
99601.002B
Product name
EasyOil oil/fuel separator, ground, LW 400, NS 1.5, Class II, B
GTIN number
4026092030950
Order number
99601.002B
Area of use
Abscheideranlage für Leichtflüssigkeiten (Schlammfang, Leichtflüssigkeitsabscheider und Probenahmestelle)
Installation situation
Underground installation
Traffic loads, installation in the ground (DIN 19901)
PKW Parkflächen
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
1.5
Contents of sludge trap
200 Liter
Overall length dimension of outside of tank, without connections
582 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
620 mm
Height difference from inlet to outlet invert
47 mm
min. inlet depth from ground level to inlet pipe invert (min. soil cover)
231 mm
max. inlet depth from ground level to inlet pipe invert (max. soil cover)
324 mm
Overall width dimension of outside of tank, without connections
520 mm
max. groundwater level (measured from bottom of tank)
G3 Oberkante des Behälters ohne Schachtaufbau
LINK
http://www.kessel.de/info?han=99601.002B
Previews
3D
2D
Download CAD models