27300
KESSEL
Drain technology
Basement drains
Drehfix
Powered by
CAD모델 선택
{kessel/ablauftechnik/kellerablaeufe/drehfix/kellerablauf20drehfix.prj},{NB=27300},{SA810ID03=27300},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID18_=2},{DNIN=50},{DNOUT=MIN},{ISD=MIN},{PREVIEW=../../_pool_/ca/f9/27300.png},{SA700ID04=Kellerablauf Drehfix DN 100, Abdeckung und Gitterrost, Typ 5},{SA810ID06=4026092000472},{SA010ID04=KESSEL AG},{SA100ID04=Bodenabläufe mit Geruchsverschluss z.B. Keller-, Bad-, Werkstätten- und Hofentwässerung einschließlich Rinnen -Schmutzwasser-},{SA400ID03=Kunststoff},{SA500ID03=ohne Abdichtung},{SA550ID03=mit Geruchverschluss},{SA700ID06=ja},{SA700ID16=nein},{SA700ID18=K 3},{SA010ID03=201805},{SA010ID05=20190809},{SA810ID04=27300},{LODLEVEL=200}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
KESSEL
Description
Drehfix basement drain
Bill of material
27300
PREVIEW
../../_pool_/ca/f9/27300.png
../../_pool_/ca/f9/27300.png
Product name
Drehfix basement drain DN 100, Cover and slotted grating, Type 5
Drehfix basement drain DN 100, Cover and slotted grating, Type 5
GTIN number
4026092000472
4026092000472
Order number
27300
27300
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Load class: “Drains, covers and upper sections”
K 3
LINK
https://www.kessel.de/info?han=27300
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성