??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
Practicus project drain, press fl.
Bill of material
45119.63
PREVIEW
Product name
Practicus floor drain press.seal., DN 100, horizontal, Design grating
GTIN number
4026092034064
Order number
45119.63
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
geschliffen
Sealing variants
mit Klemmflansch (Pressdichtungsflansch)
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=45119.63
Previews
3D
Characteristics Graph
2D
Download CAD models