45218.11
KESSEL
Drain technology
Floor drains
Practicus floor/roof drain
Powered by
CAD모델 선택
{kessel/ablauftechnik/bodenablaeufe/boden_deckenablauf_practicus/objektablauf20practicus20klebefl20.prj},{NB=45218.11},{SA810ID03=45218.11},{SA700ID05_=1},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=1},{SA700ID18_=2},{DNIN=125},{DNOUT=100},{ISD=30},{PREVIEW=../../_pool_/fc/f6/452182e11.png},{SA700ID04=Objektablauf Practicus Klebefl. DN 100, senkrecht, Schlitzrost},{SA810ID06=4026092033180},{SA010ID04=KESSEL AG},{SA100ID04=Bodenabläufe mit Geruchsverschluss z.B. Keller-, Bad-, Werkstätten- und Hofentwässerung einschließlich Rinnen -Schmutzwasser-},{SA200ID03=senkrecht},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{SA400ID03=Kunststoff},{SA500ID03=mit Klebeflansch},{SA550ID03=mit Geruchverschluss},{SA700ID05=A},{LODLEVEL=200}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
KESSEL
Description
Practicus project drain, glued fl.
Bill of material
45218.11
PREVIEW
Product name
Practicus floor drain glued flan., DN 100, vertical, slotted grating
GTIN number
4026092033180
Order number
45218.11
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
vertical
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Sealing variants
with glued flange
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
yes
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=45218.11
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성