45170
KESSEL
Drain technology
Floor drains
Practicus floor/roof drain
Powered by
CAD모델 선택
{kessel/ablauftechnik/bodenablaeufe/boden_deckenablauf_practicus/grundkoerper20practicus.prj},{NB=45170},{SA810ID03=45170},{SA700ID09=0},{SA700ID12=0},{SA700ID05_=1},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{DNIN=125},{DNOUT=70},{ISD1=6},{ISD2=30},{SA700ID10_=0},{SA700ID11=0},{SA700ID13_=0},{SA700ID17_=0},{PREVIEW=../../_pool_/d8/a3/45170.png},{SA700ID04=Grundkörper Practicus, DN 70, Auslauf seitlich},{SA810ID06=4026092033555},{SA010ID04=KESSEL AG},{SA100ID04=Bodenabläufe mit Geruchsverschluss z.B. Keller-, Bad-, Werkstätten- und Hofentwässerung einschließlich Rinnen -Schmutzwasser-},{SA200ID03=waagerecht},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{LODLEVEL=200}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
KESSEL
Description
Practicus drain body
Bill of material
45170
PREVIEW
../../_pool_/d8/a3/45170.png
../../_pool_/d8/a3/45170.png
Product name
Practicus drain body, DN 70, Horizontal outlet
Practicus drain body, DN 70, Horizontal outlet
GTIN number
4026092033555
4026092033555
Order number
45170
45170
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
other product-specific versions
Sealing variants
without waterproofing layer
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=45170
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성