54913
KESSEL
Drain technology
Floor drains
Ferrofix floor/roof drain
Powered by
CAD모델 선택
{kessel/ablauftechnik/bodenablaeufe/boden_deckenablauf_ferrofix/reinigungsverschluss20ferrofix.prj},{NB=54913},{SA810ID03=54913},{SA700ID09=0},{SA700ID12=0},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID18_=3},{DNIN=125},{DNOUT=125},{ISD=20},{SA700ID05_=0},{SA700ID10_=0},{SA700ID11=0},{SA700ID13_=0},{SA700ID17_=0},{PREVIEW=../../_pool_/09/65/54913.png},{SA700ID04=Reinigungsverschluss Ferrofix, Sys 125, Klebefl., geruchsdicht},{SA810ID06=4026092072417},{SA010ID04=KESSEL AG},{SA100ID04=Dachabläufe und Bodenabläufe ohne Geruchverschluss z.B. Dach-, Balkon-, Terrassenentwässerung, Fassadenentwässerung (Attikaentwässerung) -Regenwasser-},{SA200ID03=sonstige produktspezifische Ausführungen},{SA250ID03=Freispiegel},{LODLEVEL=200}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix cleanout closure
Bill of material
54913
PREVIEW
../../_pool_/09/65/54913.png
../../_pool_/09/65/54913.png
Product name
Ferrofix cleanout, Sys 125, Gl fl., odour-tight
Ferrofix cleanout, Sys 125, Gl fl., odour-tight
GTIN number
4026092072417
4026092072417
Order number
54913
54913
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=54913
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성