55550
KESSEL
Drain technology
Floor drains
Ferrofix floor/roof drain
Powered by
CAD모델 선택
{kessel/ablauftechnik/bodenablaeufe/boden_deckenablauf_ferrofix/grundkoerper20ferrofix.prj},{NB=55550},{SA810ID03=55550},{SA700ID09=0},{SA700ID12=0},{SA700ID05_=1},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{DNIN=200},{DNOUT=100},{ISD1=50},{ISD2=10},{SA700ID10_=0},{SA700ID11=0},{SA700ID13_=0},{SA700ID17_=0},{PREVIEW=../../_pool_/2c/ea/55550.png},{SA700ID04=Grundkörper Ferrofix, Sys 200, Pressfl., Auslauf seitlich},{SA810ID06=4026092007556},{SA010ID04=KESSEL AG},{SA100ID04=Bodenabläufe mit Geruchsverschluss z.B. Keller-, Bad-, Werkstätten- und Hofentwässerung einschließlich Rinnen -Schmutzwasser-},{SA200ID03=waagerecht},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{LODLEVEL=200}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix drain body
Bill of material
55550
PREVIEW
../../_pool_/2c/ea/55550.png
../../_pool_/2c/ea/55550.png
Product name
Ferrofix drain body, Sys 200, Press. fl., Horizontal outlet
Ferrofix drain body, Sys 200, Press. fl., Horizontal outlet
GTIN number
4026092007556
4026092007556
Order number
55550
55550
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
nicht rostender Stahl
Sealing variants
mit Klemmflansch (Pressdichtungsflansch)
mit Klemmflansch (Pressdichtungsflansch)
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=55550
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성