48435
KESSEL
Drain technology
Floor drains
Ferrofix floor/roof drain
Powered by
CAD모델 선택
{kessel/ablauftechnik/bodenablaeufe/boden_deckenablauf_ferrofix/aufsatzstueck20ferrofix20.prj},{NB=48435},{SA810ID03=48435},{SA700ID09=0},{SA700ID12=0},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID18_=3},{DNIN1=50},{DNOUT=125},{ISD=10},{ISD2=20},{SA700ID05_=0},{SA700ID10_=0},{SA700ID11=0},{SA700ID13_=0},{SA700ID17_=0},{PREVIEW=../../bilder/48435_F.png},{SA700ID04=Aufsatzstück Ferrofix, Sys 125, mit Anschlussmuffe DN 50, L 15},{SA810ID06=4026092066744},{SA010ID04=KESSEL AG},{SA100ID04=sonstige produktspezifische Ausführungen},{SA200ID03=sonstige produktspezifische Ausführungen},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{SA500ID03=sonstige produktspezifische Ausführungen},{LODLEVEL=200}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix upper section
Bill of material
48435
PREVIEW
../../bilder/48435_F.png
../../bilder/48435_F.png
Product name
Ferrofix upper section, Sys 125, with conn. socket DN 50, L 15
Ferrofix upper section, Sys 125, with conn. socket DN 50, L 15
GTIN number
4026092066744
4026092066744
Order number
48435
48435
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
L 15
LINK
http://www.kessel.de/info?han=48435
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성