??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
Ecoguss project drain, glued flange
Bill of material
48511.11
PREVIEW
Product name
Ecoguss project drain glu. flange, DN 100, horizontal, Slotted cover
GTIN number
4026092032664
Order number
48511.11
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Composite material
Surfaces of the drains (drain body)
geschliffen
Sealing variants
with glued flange
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=48511.11
Previews
3D
Characteristics Graph
2D
Download CAD models