??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
Linearis Infinity shower channel
Bill of material
45200.14
PREVIEW
Product name
Shower chan. Linearis Infinity 90, L: 1400 mm, DN50, Brushed SST
GTIN number
4026092093887
Order number
45200.14
Version of drains for floor, roof and sanitary objects
unbesetzt
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Linienförmig (z.B. Rinne)
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
brushed
Material number
Stainless steel 1.4404 (V2A)
Sealing variants
mit werksseitig angebrachter Manschette
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
https://www.kessel.de/info?han=45200.14
Previews
3D
Characteristics Graph
2D
Download CAD models