??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
The Superflat bathroom drain
Bill of material
42701.50
PREVIEW
Product name
The Superflat bathroom drain, Upper section for combined waterproofing, DN 50, Slotted grating
GTIN number
4026092028605
Order number
42701.50
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
geschliffen
Sealing variants
other product-specific versions
Odour trap
with odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
K 3
LINK
http://www.kessel.de/info?han=42701.50
Previews
3D
Characteristics Graph
2D
Download CAD models