??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KESSEL
Description
Parking deck drain
Bill of material
48501
PREVIEW
Product name
Parking deck drain, Ecoguss, DN 100, square, Connection SML cast iron pipe
GTIN number
4026092036105
Order number
48501
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drainage channels for traffic areas'
B125
LINK
http://www.kessel.de/info?han=48501
Previews
3D
Characteristics Graph
2D
Download CAD models