29101
KESSEL
Drain technology
Basement drains
Basement drains
Powered by
CAD模型選擇
{kessel/ablauftechnik/kellerablaeufe/kellerablaeufe/kessel-grundkoerper20kellerablauf.prj},{NB=29101 (0)},{SA810ID03=29101},{DNIN1=100},{DNIN2=50},{DNIN3=50},{DNIN4=65},{DNOUT=100},{ISD1=25},{ISD2=71},{SA700ID05_=1},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=0},{SA700ID19_=0},{PREVIEW=../../bilder/ksb_w_29101.png},{SA700ID04=Grundkörper Kellerablauf, DN 100, 3 Zuläufe, m. Geruchsverschluss},{SA810ID06=4026092085158},{SA010ID04=KESSEL AG},{SA100ID04=Bodenabläufe mit Geruchsverschluss z.B. Keller-, Bad-, Werkstätten- und Hofentwässerung einschließlich Rinnen -Schmutzwasser-},{SA200ID03=waagerecht},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{SA400ID03=Kunststoff},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
KESSEL
Description
Drain body basement drain
Bill of material
29101
PREVIEW
Product name
Basement drain, DN 100, DN 100, 3 inlets, w. backwater valve
GTIN number
4026092085158
Order number
29101
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class
keine Feuerwiderstandsklasse
LINK
https://www.kessel.de/info?han=29101
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表