48907
KESSEL
Drain technology
Upper sections
Powered by
CAD模型選擇
{kessel/ablauftechnik/aufsatzstuecke/duennbett-aufsatzstueck20variofix.prj},{NB=48907},{SA810ID03=48907},{SA700ID09=0},{SA700ID12=0},{SA700ID05_=0},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID18_=3},{DNIN=125},{DNOUT=125},{ISD=30},{SA700ID10_=0},{SA700ID11=0},{SA700ID13_=0},{SA700ID17_=0},{PREVIEW=../../_pool_/06/71/48907.png},{SA700ID04=Aufsatzstück Variofix, Schlitzrost, V2A, rutschhemmend, L 15},{SA810ID06=4026092053690},{SA010ID04=KESSEL AG},{SA100ID04=sonstige produktspezifische Ausführungen},{SA200ID03=sonstige produktspezifische Ausführungen},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{SA500ID03=sonstige produktspezifische Ausführungen},{LODLEVEL=200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
KESSEL
Description
Variofix upper section for combined waterproofing
Bill of material
48907
PREVIEW
../../_pool_/06/71/48907.png
../../_pool_/06/71/48907.png
Product name
Variofix upper section, Slotted cover, 304 SST, anti-slip, L 15
Variofix upper section, Slotted cover, 304 SST, anti-slip, L 15
GTIN number
4026092053690
4026092053690
Order number
48907
48907
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
L 15
LINK
http://www.kessel.de/info?han=48907
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表